Siemens provides a comprehensive range of process gas analytics solutions based on innovative analysis, technologies and customised systems engineering. Siemens range of process gas analysers includes powerful gas chromatographs (GC) and the emerging technology of in-situ laser gas analyser (LDS 6).

Details
Siemens range of process gas analysers includes four main product groups:
1. Process Gas chromatographs (GC) including the Maxum edition II
2. MicroSAM and SITRANS CV
3. Continuous gas analysers including 19" rack mount and field mount analysers that can measure over 30 different gases, including carbon monoxide, carbon dioxide, oxygen, ammonia, hydrogen, sulfur dioxide and nitric oxide
4. In-situ laser gas analyser (LDS 6) range, which is mounted directly into the process at temperatures up to 1500 C
Features
Benefits
Each of Siemens process gas analysers provides specific benefits, some of these include:
- Maxum edition II: versatile, flexible, reduced cycle time
- MicroSAM: accurate measuring results, maintenance-free, simple remote control
- SITRANS CV: easy and safe operation, low operation costs, reduced analysis times
- Continuous gas analysers: explosion protection, corrosion resistant
- In-situ laser gas analyser (LDS 6): maintenance-free, compact and service friendly set-up, easy operation