Solutions for Productivity - Production Continuity
Home
Contact Siemens
Sitemap

Level Measurement

A wide portfolio of level measurement technologies and products


level_family138

The Milltronics product family from Siemens provides an extensive range of solutions and technologies for process level measurement.


Details

The Milltronics range from Siemens offers a variety of level measuring instruments for liquids, solids, slurries and interfaces. Depending on the measuring task, there are two types of level measurement:

  • Point level measurement is when a binary signal is produced if the level falls below or exceeds set limits.The product portfolio for point level measurement includes the Pointek CLS range (100, 200, 300, 500), Pointek ULS 200, SITRANS LPS 200 and SITRANS LVS 200
  • Continuous level measurement constantly monitors dynamic processes and transmits an analogue or digital signal. The product portfolio for continuous level measurement includes radar, SITRANS LG 200 (guided wave radar), ultrasonic, capacitance, hydrostatic and open channel flowmeters.

 

Features

The Milltronics range of products for point and continuous level measurement includes the following features:

  • The Pointek CLS (100, 200, 300, 500) range of point level switches uses a unique inverse frequency shift approach to capacitance technology
  • The Pointek ULS200 is an ultrasonic non-contacting switch with two switch points, ideal for sticky materials
  • The SITRANS (LPS200 and LVS200) range of electromechanical switches detects high or low levels of powders and granular solids with low bulk densities
  • SITRANS LR range of radar transmitters for non-contact level measurement of liquids and solids, even under extreme conditions such as high pressure and temperatures
  • SITRANS LG200 guided wave radar transmitter for liquids, slurries, interface and bulk solids
  • Ultrasonic compact level transmitters including SITRANS Probe LU, SITRANS LU series and MultiRanger
  • Continuous capacitance level transmitters for measurement of liquids, solids, interfaces and foam, even in conditions with moisture
  • Hydrostatic level measurement of liquids in open and closed containers and reactors, widely applied in the chemical and petrochemical industries
  • Open channel flowmeters use a non-contacting level measurement reading and mathematical algorithms for continuous flow of flumes, weirs or channels

Benefits

Each of the Milltronics range of products for point and continuous level measurement provides specific benefits, some of these include:

  • Pointek CLS range: accurate and reliable measurement, optimum resolution, low maintenance, easy setup, greater performance
  • Pointek ULS200: easy programming, reduced maintenance and downtime, reduced equipment replacement costs
  • SITRANS electromechanical switches: robust, built for harsh and abrasive environments
  • SITRANS LR radar transmitters: low maintenance, virtually unaffected by extreme conditions
  • SITRANS LG200 guided wave radar: accurate, reliable, flexible, unaffected by temperature and pressure changes
  • Ultrasonic level transmitters: cost-effective, low maintenance
  • Continuous capacitance level transmitters: accurate, reliable, easy calibration
  • Hydrostatic level measurement: accurate, simple installation
  • Open channel flowmeters: easy installation, simple configuration


Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive
Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com

|