Siemens offers a comprehensive range of motion control solutions for production machine and machine tool equipments
Details
Siemens range of motion control products and systems includes, but is not limited to, machine control systems (SIMOTION), drives systems for single and multi axis applications (SINAMICS S120) and the perfect automation system for machine tools (SINUMERIK).
Features
Some key features of the Siemens range of motion control products and systems:
- SIMOTION, suitable for all machines with motion control tasks, supports the machine development through the entire lifecycle
- SINAMICS S120 drive system is the basis for industrial, high-performance applications in the fields of mechanical and system engineering
- SINUMERIK applications range from shopfloor manufacturing to large batch production
Benefits
Siemens range of motion control products and systems provide specific benefits, some of these include:
- SIMOTION offers high production rate and product quality, flexibility and reduced maintenance costs
- SINAMICS S120 offers consistent solutions via Totally Integrated Automation (TIA), various cooling options for power loss, high degree of flexibility as well as an efficient and cost-effective safety integrated package
- SINUMERIK, integrated with SIMODRIVE 611 converter system, offers higher productivity
- SINUMERIK also offers a compact design and flexibility