Solutions for Productivity - Production Continuity
Home
Contact Siemens
Sitemap

Motors


Electrical motors for industrial use in Medium Voltage (MV) and Low Voltage (LV) applications


IEC Low Voltage MotorFinding a solution for a drive task is always exciting because each one is different. But one thing remains the same: the need for a viable, safe and integrated solution. Siemens offers this solution using drive systems and automation technology ranging from frequency inverters and distributed drive systems through to a complete range of low-voltage motors: standard threephase motors that satisfy diverse requirements, but also tailormade special designs.

Details

N-Compact 1LA8 MotorsThere are motors for every sector, every application and for worldwide use. In terms of innovation, they are always well ahead of the pack.

 

1. Medium- and high-voltage motors
Asynchronous squirrel-cage motors, asynchronous slipring motors, synchronous machines, above NEMA motors

  

2. Low-voltage motors
Energy-saving motors, explosion-protected motors, motors according to NEMA standards, N-compact standarline motors, marine motors, smoke extraction motors

 

3. DC Motors
Series 5/6/7

 

Features

We offer:

  •  Asynchronous Squirrel Cage Motors from 200kW up to 11700kW and voltage range up to 13.8kV in air or water cooling.
  • Synchronous motors and generators from 7000kW up to 50000kW.
  • Motors for hazardous areas according to EEx n, EEx e, EEx pe and Ex de II protection.
  • Asynchronous Slipring motors from 0.3MW up to 8MW, 3.3kV to 11kV.

  • Complete range of low-voltage motors:

    Standard three-phase motors from 0.07kW to 1250kW.

    Energy-saving motor for an efficient energy balance

    Explosion-protected motor for maximum safety standards

    Sector-specific or customised motors


Benefits

Customer benefits include:

  • Optimum efficiency and lower operating costs
  • Extended motor service life
  • Reduced service and maintenance costs
  • Noise level in compliance with the high demands of safety at work legislation

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive
Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com

|

Solution Areas

Solutions - Go

Latest News

News Centre


Upcoming Events

Events Calendar


Success Stories

Success Stories Overview


Downloads

documentSiemens Business Overview


Related Links

About Siemens Australia & New Zealand