Header 

Success Story



Introducing precision, reducing waste and enabling a swift return on investment
Home
Contact Siemens
Sitemap

Unilever Process Control Systems Supply

Introducing precision, reducing waste and enabling a swift return on investment


Customer Requirements

Making personal care products is exacting science. Unilever needed a process control system for its production of health, personal and aerosol products.  The challenge was to provide a system that improved the efficiency of the manufacturing plant while simultaneously reducing Unilever's manufacturing costs. 


Solution

unilever138

We supplied Unilever with the process control system PCS7. The fully integrated control system means Unilever’s products are always produced exactly to recipe specifications and the production line runs precisely to pre-set temperature, pressure, volume, mass and speed. It reduces waste and rework and increases productivity. In a highly regulated industry, the system delivers an extensive reporting and audit trail that makes compliance with stringent FDA/TGA regulations much simpler – another productivity gain. The safety and security of the production line translates directly into consumer confidence in Unilever products.

Benefits

Our solution:

  • Improved overall efficiency by 14%
  • Improved quality by 17%
  • Reduced control system downtime by 85%
  • Included extensive reporting capability and an audit trail for compliance with regulations
  • Benefited consumers by ensuring consistent quality and security of manufacture

 


Customer Testimonial

"Unilever is reaping the rewards of a Siemens integrated manufacturing process control system with an exceptional increase in overall productivity and efficiency." - Matthew Leys, Unilever Electrical Engineer.

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive
Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com

|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand