April 2009

 

Siemens SIMATIC PCS7 Packages: High performance at low cost


Until the end of September 2009, Siemens is offering significant discounts on two SIMATIC PCS 7 engineering packages; the Engineering Basic Package (at 40% discount) designed specifically for small applications, and the Efficient Engineering Package (at 30% discount) for advanced users of the Siemens process control system.

 

The Engineering Basic Package with hardware and software is the ideal starter package for small projects, test purposes and training, while the Efficient Engineering Package is a professional tool at a price more appropriate to starter solutions that enables application of the Asset Management System integrated in SIMATIC PCS 7, as well as efficient configuration.

 

Engineering Basic Package

Order Number 6ES7650-3XK07-0YX0

The Engineering Basic Package is the perfect introduction to the world of automation with SIMATIC PCS 7; the combination of standard engineering software and automation hardware at a very favourable price is suitable for automating smaller applications.

 

The Basic Package is particularly suitable for test purposes and training or for automating package units across all industry segments. It contains standard engineering software and basic hardware and can be used to configure automation systems (AS) and operator systems (OS). An AS Runtime license for 250 process objects (PO) is included, meaning that the package is immediately ready for full use. Project-specific I/Os can be connected over PROFIBUS, and parameterised using the SIMATIC Process Device Manager (PDM).

 

Based on a single software solution, this engineering tool permits the processing of more than 1,200 devices – not only from Siemens, but from more than 100 global vendors – using a uniform GUI. Display of the device parameters and functions is uniform for all supported devices, and independent of their communication link.

 

The visualisation software for Sequential Functional Charts (SFC-Visu), which is also included in the package, allows operator control and display of the configured sequential controls without additional configuration overhead.

 

Functional tests of user programs created with CFC/SFC can also be carried out on a PC using the S7-PLCSIM simulation software, independent of the availability of target hardware. This transfers program debugging to a very early phase of development, and thus accelerates commissioning, reduces costs and increases program quality.

 

The Engineering Basic Package contains:

  • AS/OS engineering software, including AS/OS Runtime license for productive use
  • SIMATIC Process Device Manager (PDM)
  • SIMATIC PCS 7 SFC visualization
  • S7-PLCSIM
  • AS 416-2 including CP 443-1 and 4 MB RAM

 

Efficient Engineering Package

Order Number: 6ES7651-6CF07-0YA5

An extended range of tools for efficient configuration at the price of a standard engineering software package is provided by the Efficient Engineering Package. Various tools are integrated, such as the SIMATIC Version Cross Manager. This permits easy detection of differences between different versions (releases) of a complete single or multiple projects.

 

The Import/Export Assistant (IEA) is responsible for rational engineering of mass data. Its function is based on the repeated application of measuring-point types and example solutions. S7-PLCSIM allows the configured application to be tested using a simulated controller.

 

Furthermore, the package includes the industry-independent SIMATIC PCS 7 Asset Management System. This provides users with an option for preventive and predictive diagnostics, maintenance and servicing of plants. All functions relevant to the asset management can be automatically generated using engineering data which is already available. The diagnostics data is displayed on uniform faceplates whose contents are determined by the intelligence of the respective components.

 

The automation system, which is also included, is particularly suitable for tasks in the process industry involving high quantities of data. It has a powerful CPU for use in the top performance range.

 

The Efficient Engineering Package contains:

  • Engineering system with unlimited number of process objects (PO unlimited)
  • SIMATIC Version Cross Manager
  • Import/Export Assistant
  • S7-PLCSIM
  • SIMATIC PCS 7 Asset Management Engineering

 

Siemens. Innovation for generations.

 

For more information, please contact Siemens in Australia and New Zealand using the contacts box below.

Siemens Reference Number: P-I-2009-17 

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand