May 2009

 

Vibrating point level switch for low density granular and powder bulk solids


Siemens has added the Sitrans LVS100 to its line of vibrating point level switches for high, low or demand levels of dry bulk solids in bins, silos or hoppers.

 

This new device detects the presence of material with bulk densities starting at 60 grams/litre (3.8 lb/ft3) in mining, food, plastics, chemical and pharmaceutical industries in hazardous applications.

 

Used primarily for high or low level indication and redundancy of continuous level systems as overfill or dry run protection, the Sitrans LVS100 is impervious to external vibrations, and the vibrating fork design ensures the sensing tines are kept clean for reduced maintenance.

 

Sitrans LVS100 has a compact design that can be top, side or angle-mounted. The rotating enclosure ensures easy installation and wiring, and can be connected to an alarm system or control room simply.

 

Sitrans LVS100 is exceptionally durable with no moving parts. The stainless steel process connections and rugged aluminium housing provide high resistance to mechanical forces, ensuring a long, reliable service life.

 

Siemens. Innovation for generations.

 

For more information, please contact Siemens in Australia and in New Zealand using the contacts box below.

Siemens Reference Number: P-I-2009-25 

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand