May 2009

 

New Siemens module for wireless connection of IP65/67 PROFINET I/O


The new Profinet ready wireless interface module enables the higher IP rated ET200pro distributed I/O system to communicate via Industrial Wireless LAN.

 

The IM154-6 PN HF IWLAN module can be operated on an Industrial Wireless LAN Access Point in a 2.4 GHz or 5 GHz IWLAN radio network with maximum data rates of up to 54 Mbit/s.

 

It enables the ET 200pro system to be employed for applications where a wired solution could only be implemented at high cost due to wear and tear, separation and inaccessibility.

 

Some possible areas of application are:

  • Driverless transport systems
  • Warehouse logistics
  • Goods transport
  • Electrical trolley conveyors
  • Building management
  • Service applications

 

The IM 154-6 PN HF IWLAN interface module communicates via Industrial Wireless LAN Access Points with PROFINET I/O controllers acc. to IEC 61158 standard.

 

Design

The IM 154-6 PN HF IWLAN interface module consists of:

  • An interface unit (IWLAN radio card; compatible with IEEE 802.11a/h/b/g and IEEE 802.11e/i), and
  • A connection unit

 

The interface unit and the connection unit are supplied together with the terminating module. The directly or separately mounted antennas are connected to the interface module via a screwed connection (R-SMA). The device name and the user and configuration data can be stored on a SIMATIC Micro Memory Card.

 

Features

In addition to a reliable radio link, the IM 154-6 PN HF IWLAN interface module provides the following features:

  • IEEE 802.11b/ g/ a/ h for different frequency ranges
  • IEEE 802.11e for Multimedia, Wireless Multimedia (WMM)
  • IEEE 802.11i for Security
  • Max. transmission speed (gross data rate) 54 Mbit/s
  • Transmission method (Physical Layer)
  • Direct Sequence Spread Spectrum (DSSS)
  • Complementary Code Keying (CCK)
  • Orthogonal Frequency Division Multiplexing (OFDM)
  • Frequency bands / channels / transmission power:

      2.4 – 2.4835 GHz / 13 / 20 dBm

      5.15 – 5.25 GHz / 4 / 23 dBm

      5.25 – 5.35 GHz / 4 / 23 dBm

      5.47 – 5.725 GHz / 11 / 30 dBm

  • Supported Industrial Wireless LAN services
  • Optimized media access with Industrial Point Coordination Function (iPCF)
  • Uninterrupted change of radio cell with Rapid Roaming (RR)
  • Mechanisms against noise with Dynamic Frequency Selection (DFS) and Transmission Power Control (TPC)
  • Two antennas can be used to optimize data transmission Security

 

A high degree of security is achieved with the WPA2/IEEE 802.11i mechanism. Here, modern procedures have been defined that control both a regular change of the complete 128-bit key, as well as access control (authentification) of subscribers. The Advanced Encryption Standard (AES) is used for data encryption.

 

Configuration

To configure the ET 200pro with IM 154-6 PN HF IWLAN (configuration and parameterization) you require the STEP 7 V5.4 + Service Pack 4 + HSP 0165 or higher configuration software.

 

Ordering data

IM 154-6 PN HF IWLAN INTERFACE MODULE: 6ES7 154-6AB00-0AB0

 

Siemens. Innovation for generations.

 

For more information, please contact Siemens in Australia and New Zealand using the contacts box below

Siemens Reference Number: P-I-2009-22 

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand