February 2009

 

Compact block I/O with Profinet interface and a high degree of protection


Compact block I/O modules with Profinet interface are a further addition to the Siemens range of distributed I/O systems with a high degree of protection (IP65/67).

 

Simatic ET 200eco PN with a fully sealed, particularly rugged zinc die-cast housing is available in several variants: with 8 or 16 digital inputs and with 8 or 16 digital outputs. Inputs and outputs, power supply and communications network are connected by means of industry-standard M12 connectors.

 

Simatic ET 200eco PN is designed for distributed installation direct at the machine and supports both Profinet star and line topologies within a system. Profinet makes module expansion flexible and permits solutions specifically tailored to the automation task. Diagnostics are of course included – from Profinet down to the individual channel on the module.

 

Siemens. Innovation for generations.

 

For more information, please contact Siemens using the contacts box below.

 

Photograph caption:

Compact block I/O modules with Profinet interface are a further addition to Siemens range of distributed I/O systems with a high degree of protection (IP65/67). Simatic ET 200eco PN with a fully sealed, particularly rugged zinc die-cast housing is available in several variants: with 8 or 16 digital inputs and with 8 or 16 digital outputs.

Siemens Reference Number: P-I-2009-09 

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand