May 2009

 

Increased capacity and approved accuracy for belt scale system


Milltronics MSI and MMI belt scales from Siemens are now available for use on systems with flow rates of up to 12,000 tonnes per hour - an increase of 7,000 tonnes per hour.

 

The MSI and MMI, combined with a Milltronics BW500 Integrator and a speed sensor, now have approvals from the International Organisation of Legal Metrology (OIML) and Measuring Instruments Directive (MID), guaranteeing the MSI and MMI belt scales meet strict requirements for weights and measures applications in accuracy and repeatability.

 

The Milltronics MSI, a heavy-duty single idler belt scale, is used for rugged applications in process and load-out control. MSI provides instant response to belt loading and overload protection to 300%. The MSI measures only the vertical load applied through the belt and the supporting suspended idler, and is so structurally sound that it can be applied to the most demanding applications. Drop-in installation also makes alignment easy and economical.

 

The Milltronics MMI is a heavy-duty, high accuracy multi-idler belt scale consisting of two or more MSI scales. Used for critical process and load-out control, the two idler MMI-2 offers accuracy up to +/- 0.25 %. For even greater accuracy, the Milltronics MMI-3, a three idler belt scale, can be used on applications requiring accuracy to +/- 0.125%.

 

The MSI and MMI models can be installed without the use of cranes or other high cost resources.

 

Siemens. Innovation for generations.

 

For more information, please contact Siemens Australia and New Zealand using the contacts box below.

Siemens Reference Number: P-I-2009-23 

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand