September 2008

 

Siemens releases its innovative modular safety system – the SIRIUS 3RK3 series


With the innovative new Sirius 3RK3 modular safety system MSS, Siemens offers an enhanced safety solution, that combines the functionality of a simple safety relay and a fail-safe programmable logic controller (PLC).

 

The core of the system is the central unit with eight safety-related inputs, one safety-related relay output and one safety-related solid-state output. Up to seven safety or standard expansion modules can be connected to the central unit.  The expandability makes the one system easily scalable for applications with as little as three safety functions to as many as 40.

 

The 3RK3 safety system can provide significant savings where several safety relays are required to combine various safety functions as no wiring is required due to its modular design.

 

The Siemens 3RK3 safety system offers users a substantial reduction on future installation costs when circumstances change or additional functionality is required.  Extra functions can be easily added by installing additional expansion modules.

 

Another major feature of the modular safety system is the ES (MSS ES) parameterisation software that, unlike some of the competition, has the ability of replacing the laborious wiring of individual functions by fast and easy on line parameterisation.

 

Siemens is offering an MSS introductory starter package (catalogued  3RK3921-1AA10) including a basic module, a connection cable and the specific MSS ES parameterisation software at a special package price well under the price of individual components.

 

For more information, please contact Siemens using the contact box below.

Siemens Reference Number:  

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand