Level Measurement

SITRANS LR460 Product Release

The SITRANS LR460 continuous long range radar level transmitter is available now!


Overview
LR460SITRANS LR 460 is the continuous radar level transmitter for your tough solids applications, including materials with severe dust, high temperatures and long ranges to 100 m. Built-in Process Intelligence echo processing ensures reliable dynamic echo evaluation of challenging solids applications. Unparalleled signal amplitude gives reliable readings on long ranges, sloped surfaces, and low dielectric media. Choose the SITRANS LR 460 for your tough solids.

 

Features

  • The SITRANS LR 460 is available in 24 VDC and 100 to 240VAC powered versions;
  • 24GHz FMCW 4-wire radar transmitter
  • Process Intelligence, advanced echo processing for superior performance
  • High frequency radar provides excellent reflection from solids
  • Extremely high signal yield (high signal-to-noise ratio)
  • Virtually unaffected by dust or temperature changes
  • For long range continuous measurement of solids up to 100m
  • Integrated easy aimer for optimising signal on sloped surfaces
  • Quick start wizard for simple setup
  • Infrared handheld programming for local operation 

 

Signal processing with field experience
LR460-2Siemens level measurement instruments come with extensive field experience. Siemens developed the signal processing technology for level instruments based on the experience of a million instruments in industrial applications.


With this experience, we understand the importance of reliability, and we know what it takes to make a trusted and accurate instrument for demanding applications.

 

That's why our engineers invented Process Intelligence, Sonic Intelligence® and Auto False-Echo Processing, and that's why these instruments carry so many patents. With Siemens you get the experience of a million applications in one instrument.

Siemens Reference Number: P-I-2007-02 

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand