May 2008

 

New SITRANS LR 460 radar level transmitter for challenging solids applications


SITRANS LR 460 is the new continuous radar level measurement transmitter from Siemens featuring 24 GHz FMCW (frequency-modulated continuous wave) technology and process intelligence echo processing.  The SITRANS LR 460 defines unparalleled performance on difficult solids applications.  Built on the award-winning SITRANS LR 400 platform, the SITRANS LR 460 is the ideal solution for solids applications containing extreme dust, high temperatures, and long ranges to 100 m.  Virtually any solid medium can be measured, including cement powder, fly-ash, coal, gypsum, flour, grain, aggregates and plastics.  With new process intelligence advanced echo-processing software and completely re-designed high frequency/high gain circuitry, SITRANS LR 460 is able to reliably measure these difficult applications – without ever touching the material!

 

Process intelligence signal analysis of echoes received from the application is unmatched in the industry.  Siemens field experience in over 500 000 applications and its patented Sonic Intelligence software (used on ultrasonic transceivers) has been applied to this latest radar technology.

 

“The SITRANS LR 460 is very easy to set up because of its a brand-new Quick Start Wizard that can be enabled locally at the local display (included) or remotely via SIMATIC PDM,” said Siemens Sensors & Communications Product Manager, Brad Stewart.

 

After the initial setup, process intelligence takes over, responding automatically to changing material slope conditions and physical silo features such as fixed obstructions or build-up. The result is repeatable, fast, and reliable continuous measurement of your material during static, discharge, or filling conditions”, Mr Stewart added.

 

The new antenna system is designed for low loss and improved gain, thus increasing the signal-to-noise ratio an additional 20 dB over the previous SITRANS LR 400. This innovation allows for detection of very low dielectric constant materials at long ranges. This measurement is possible with a small horn antenna of only 100 mm (4”) diameter; no large diameter parabolic dish is required.

Intense dust in the silo atmosphere does not attenuate the SITRANS LR 460 radar signal, as the device uses electromagnetic waves at 24 GHz travelling at the speed of light to measure the distance to the material surface. With the built-in Easy Aimer, it is simple to install and orient the device. The transmitter can be positioned perfectly relative to the sloped surface of the material, improving the return signal quality. Ample room is provided for wiring and rugged screw terminals are provided, allowing fast and easy installation and wiring. The infrared handheld programmer is non-intrusive, allowing the device to be programmed without opening the cover. Extreme process temperatures up to 200 ºC can be accommodated and material temperature is unlimited. Optional self-cleaning purging connection and dust covers are available to prevent sticky solids from building up inside the antenna.

 

For more information or enquiries relating to this media release, please use the contacts box below.

Siemens Reference Number:  

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand