March 2008

 

Efficient panel PC for standard industry applications


With its powerful 1.86 gigahertz Intel Mobile processor, the new Simatic Panel PC 577B from Siemens provides outstanding computing power for industrial applications.

 

The panel, which is only 14 centimeters deep, has a main memory of 512 megabytes. This can be increased to up to four gigabytes. The diverse basic features of the Simatic Panel PC 577B include an 80-gigabyte hard disk, two Ethernet interfaces, a DVD burner, one USB interface on the front and four on the back, and two PCI extension slots.

 

The touchscreen display is available in sizes 12, 15 and 19 inches. The panel PC has a high degree of protection of IP 65/NEMA4 on the front and is designed for temperatures up to 45 degrees Celsius. All versions of the PC 577B panel can be supplied ex warehouse.

 

For more information or enquiries relating to this media release, please use the contacts box below.

Siemens Reference Number:  

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand