SIMATIC ET 200S


Product profile

The EM 4 F-DI / 3 F-DO DC24V/2A is a cost-optimized and space-saving fail-safe SIMATIC ET 200S module with 4 inputs and 3 outputs which can be used for safety requirements up to SIL 2 and/or Category 3.

 

 

 
 
 
 
 
 
 
 
 
 
 
The optimized input/output module for all SIL2/Category 3 applications
 

 
Reasons for product development

SIL 2/Cat. 3 is sufficient for approximately 95% of the machines in the area of production machines and machine tools. With digital, fail-safe inputs and outputs for the ET 200S exclusively tailored to the requirements of SIL 2/Cat.3, it is possible to cut costs drastically with a bus-based, fail-safe solution compared to present solutions. Therefore, even if only a few F channels are required, this technology adds functional value at a more attractive price.


Functional highlights and outstanding technical features


High functionality for compact spaces

  • 3 current-sinking/sourcing outputs; aggregate current of outputs: max. 4A
  • 4 input channels (2-out-of-2 evaluation), supply voltage L+: 24 V

 

Integrated diagnostic functions

  • Independent execution of short-circuit test and monitoring of discrepancy time;

 

Versatile uses

  • Mixed set-up with standard modules and SIL3/Category 4 modules
  • With PROFIBUS and PROFINET via corresponding interface modules
  • Distributed fail-safe expansion for the S7-300 F and S7-400F
  • As a control module of the fail-safe relay module for switching voltages without external relays
  • Upgrade of F functionality for existing standard systems in connection with ET 200S F-CPU and fail-safe slave-to-slave communication

 

Typical applications

Manufacturers of production machines and machine tools

 

Customer benefits

  • Customers get a low-cost, digital input/output module for SIL2/Category 3 applications
  • Low space requirements thanks to a combination of input and output channels in one standard F housing
  • Reduction of number of types and parts based on a mixed module set-up
  • More attractive pricing situation

 

Typical users or target groups

  • Plant engineering companies
  • Safety engineers

 

Positioning with respect to existing products/functions

  • Supplements the product range as a low-cost input/output module for SIL 2/Cat.3
  • Compact input/output module for applications requiring fewer fail-safe inputs and outputs

 

Functional dependencies on other products functions

  • Distributed Safety V5.2 SP2

 

Delivery range, versions, accessories

  • EM 4 F-DI / 3 F-DO DC24V/2A 6ES7138-4FC00-0AB0
Siemens Reference Number:  

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand