Home
Contact Siemens
Sitemap

The SCALANCE X200 Industrial Ethernet Switch range

June 2007

The SCALANCE X200 Industrial Ethernet Switch range has been EXPANDED!

 

 Overview

The SCALANCE X-200 line offers plant devices in the managed switch class and the range has now been expanded to include 4 High Port Density versions.

 

Features

The SCALANCE X200 managed switches are available with an EXTRA 4 versions in different combinations of electrical and/or Fibre ports:

 

 

  • SCALANCE X212-2
    12 x RJ45 10/100 Mbit/s ports and 2 x multimode glass fibre ST ports
  • SCALANCE X212-2LD
    12 x RJ45 10/100 Mbit/s ports and 2 x Singlemode glass fibre ST ports
  • SCALANCE X216
    16 x RJ45 10/100 Mbit/s ports
  • SCALANCE X224
    24 x RJ45 10/100 Mbit/s ports

 

Use in redundant ring topologies

The SCALANCE X-200 switches are an ideal solution for setting up electrical, optical or hybrid ring topologies where a high level of network availability is required. Redundancy switching time is less than 300 msec!

 

Unique strain relief concept

The SCALANCE X-200 series have new strain relief sleeves on electrical ports which when used with PROFINET compliant Industrial Ethernet connectors eg. FastConnect RJ45 Plug 180, provides improved tensile and bending force resistance (from the connected data cables) in comparison with standard RJ45 connectors.

 

Network management and diagnostics

SCALANCE X-200 switches enable continual monitoring of network components by means of a signalling contact, web browser, PROFINET diagnostics or SNMP network management. With such mechanisms, problems can be quickly identified and corrected by both the network administrator and the programmable controller. Open circuits on electrical ports can be pin-pointed exactly using a web browser whereby the fault location is displayed right down to the metre thanks to copper line diagnostics.

 

Totally integrated automation

The network structure and diagnostics of Industrial Ethernet networks with SCALANCE X-200 switches is completely integrated into SIMATIC Step7. Online, important details which enable preventative maintenance of your network are provided.

 

Service with minimized downtimes

With SCALANCE X200, the configuration data can be automatically saved on an optional memory card (C-PLUG). In the event of a device failure, the C-PLUG only needs to be plugged into the replacement device and the X200 has the same configuration as the device that was removed.

 

Ordering Data
Product Name
(Part No.)
Description
SCALANCE X212-2
Industrial Ethernet Switch
(6GK5212-2BB00-2AA3)
Industrial Ethernet switch with twelve 10/100 Mbit/s RJ45 ports and two BFOC connections for Multimode fibers for the design of line, star or ring structures with management functionality via SNMP, PROFINET and Web Server
SCALANCE X212-2LD
Industrial Ethernet Switch
(6GK5212-2BC00-2AA3)
Industrial Ethernet switch with twelve 10/100 Mbit/s RJ45 ports and two BFOC connections for Singlemode - fibers for the design of line, star or ring structures up to 26 km with management functionality via SNMP, PROFINET and Web Server
SCALANCE X216
Industrial Ethernet Switch
(6GK5216-0BA00-2AA3)
Industrial Ethernet switch with 16 10/100 Mbit/s RJ45 ports for the design of line, star or ring structures with management functionality via SNMP, PROFINET and Web Server
SCALANCE X224
Industrial Ethernet Switch
(6GK5224-0BA00-2AA3)
Industrial Ethernet switch with 24 10/100 Mbit/s RJ45 ports for the design of line, star or ring structures with management functionality via SNMP, PROFINET and Web Server

Related Links


Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive
Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive
Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go