| Description |
Part Number |
| SIMATIC NET, SCALANCE X101-1,Industrial Ethernet unmanaged media converter, 1 X 10/100Mbit/s RJ45 port,1 X 100Mbit/s multi-mode BFOC,LED diagnostics, fault signalling contact with SET button, redundant voltage supply, PROFINET holding flange |
6GK5101-1BB00-2AA3 |
| SIMATIC NET, SCALANCE X101-1LD,Industrial Ethernet unmanaged media converter, 1 X 10/100Mbit/s RJ45 port,1 X 100Mbit/s single-mode BFOC,LED diagnostics, fault signalling contact with SET button, redundant voltage supply, PROFINET holding flange |
6GK5101-1BC00-2AA3 |
| SIMATIC NET, SCALANCE X101-1POF,Industrial Ethernet unmanaged media converter, 1 X 10/100Mbit/s RJ45 port,1 X 100Mbit/s POF SC-RJ,LED diagnostics, fault signalling contact with SET button, redundant voltage supply, PROFINET holding flange |
6GK5101-1BH00-2AA3 |
| *Price Excludes GST |
|
| Products |
X101-1 |
X101-1LD |
X101-1POF |
| Connections |
|
|
|
| Connection of further network con weiteren components via FOC |
2 BFOC sockets |
2 BFOC sockets |
1 SC-RJ socket |
| Connection for voltage supply |
1x4-pole plug-in terminal block |
1x4-pole plug-in terminal block |
1x4-pole plug-in terminal block |
| Connection for signalling contact |
1x2-pole plug-in terminal block |
1x2-pole plug-in terminal block |
1x2-pole plug-in terminal block |
| Electrical data |
|
|
|
| Supply voltage |
2 x 24 V DC(18 - 32 V DC) safety extra-low voltage (SELV) |
2 x 24 V DC (18 - 32 V DC) safety extra-low voltage (SELV) |
2 x 24 V DC(18 - 32 V DC) safety extra-low voltage(SELV) |
| Power loss at 24 V DC (typ.) |
3 W |
3 W |
3 W |
| Current consumption at rated voltage (typ.) |
120 mA |
120 mA |
120 mA |
| Overcurrent protection at the input |
PTC Resetable Fuse (0.5 A / 60 V) |
PTC Resetable Fuse (0.5 A / 60 V) |
PTC Resetable Fuse (0.5 A / 60 V) |
| Permitted cable lengths |
|
|
|
| Network expansion parameters/ TP cable lengths 100 m |
|
|
|
| Network expansion parameters / FO cable lengths |
Glass FOC 0 - 3000 m |
Glass FOC 0 - 26 000 m |
Plastic optical fiber FOC 0 - 50m 980/1000 µm POF |
| Permitted ambient conditions / EMC |
|
|
|
| Operating temperature |
0°C to +60°C |
-10°C to +60°C |
-10°C to +60°C |
| Storage/transport temp. |
-40°C to +80°C |
-40°C to +80°C |
-40°C to +80°C |
| Relative humidity during operation |
95% (non-condensing) |
95% (non-condensing) |
95% (non-condensing) |
| Operating altitude |
2000 m at max 56°C ambient temp.3000 m at max. 50°C ambient temp. |
2000 m at max 56°C ambient temp.3000 m at max. 50°C ambient temp. |
2000 m at max 56°C ambient temp.3000 m at max. 50°C ambient temp. |
| Radio interference level |
EN 61000-6-2 Class A (replaces EN 50081-2 Class A) |
EN 61000-6-2 Class A (replaces EN 50081-2 Class A) |
EN 61000-6-2 Class B (replaces EN 50081-2 Class A) |
| Noise immunity |
EN 61000-6-4 (replaces EN 50082-2) |
EN 61000-6-4 (replaces EN 50082-2) |
EN 61000-6-4 (replaces EN 50082-2) |
| Protection class |
IP30 |
IP30 |
IP30 |
| Approvals |
|
|
|
| c-UL-us |
UL 60950 |
UL 60950 |
UL 60950 |
|
CSA C22.2 No. 60950 |
CSA C22.2 No. 60950 |
CSA C22.2 No. 60950 |
| c-Ul-us for Hazardous Locations |
UL 1604, UL 2279Pt.15 |
UL 1604, UL 2279Pt.15 |
UL 1604, UL 2279Pt.15 |
| FM |
FM 3611 |
FM 3611 |
FM 3611 |
| C-Tick |
AS/NZS 2064 (Class A) |
AS/NZS 2064 (Class A) |
AS/NZS 2064 (Class A) |
| CE |
EN 61000-6-2, EN 61000-6-4 (replaces EN 50081-2) |
EN 61000-6-2, EN 61000-6-4 (replaces EN 50081-2) |
EN 61000-6-2, EN 61000-6-4 (replaces EN 50081-2) |
| ATEX Zone 2 |
EN50021 |
EN50021 |
EN50021 |
| MTBF |
|
|
|
| MTBF |
134 years |
134 years |
134 years |
| Mechanical design |
|
|
|
| Dimension (W x H x D) |
40 x 125 x 124 mm |
40 x 125 x 124 mm |
40 x 125 x 124 mm |
| Weight in g |
550 |
550 |
550 |
| Mounting options |
Standard mounting rail |
Standard mounting rail |
Standard mounting rail |