Highlights of Siemens new controller
- Fully functional PLC
- ET200S design supports scalable I/O, safety, counters, communication modules, integration of motor control, VSD’s and load cells
- PROFINET I/O controller, PROFIBUS master (with PROFIBUS master module)
- Flexible network topology – built in 3 port switch allows line structure and programming
- Program download and diagnostics via Ethernet port
- Onboard web server for diagnostics and monitoring via web browser
- Also available in failsafe version (CAT4, SIL3)
- 128Kbyte working memory, 0.1μs bit operation (Approximately a Siemens S7-314-2DP)
- List price $1640 + $164 GST (includes 512K MMC)
Order number: 6ES7 151-8AB00-F
IP 65/67 distributed controller– ET200PRO
- Fully functional PLC based on Siemens S7-315-2PN/DP
- ET200PRO design facilitates mounting outside cabinets
- IP65/67 rating allows reliable operation in moist and dust filled environments
- 5G shock rating enables mounting on vibrating or mobile machinery
- Integrated 3-port Ethernet switch for flexible network topologies
- Integrated PROFINET I/O controller and PROFIBUS master/slave
- List price $3218 + $321.80 GST(includes 512K MMC)
Order number: 6ES7154-8AB00-F
Example architectures with ET200 distributed controllers:

Siemens Reference Number:
P-I-2008-20