April 2008

 

All-round protection with IP65: HMI devices


Siemens has added a series of rugged HMI devices with all-round IP65 protection to the Simatic HMI (Human Machine Interface) range of products. Featuring a slim and elegant industrial design, the devices are designed for mounting on a support bracket or on a supporting foot. The new series is available in three versions: Simatic Flat Panel Monitor Pro is a rugged industrial display monitor which can be installed at a distance of up to thirty meters away from the PC; Simatic Thin Client Pro is especially suitable as a second workstation for terminal and web-client applications; Simatic Multi Panel 377 Pro, a high-performance device that can be expanded when necessary, is intended for use with the Simatic WinAC MP 2007 control software.

 

All the new HMI devices have all-round protection and a brilliant 15-inch touch display. Fitted with a flexible interface, they can be mounted on different support-bracket or supporting foot systems. They can be used independently of control cabinets or machines and therefore enable ergonomic operator control even in difficult places in a plant or on a production line. The devices can be connected to the support bracket or floor-mounted column from above or below as desired. A feature of the new HMI devices is their low weight – they are therefore very easy to install. The rear can be easily removed in order to install new cables or replace a memory card, for example. This makes the new devices especially easy to maintain, even after they have been installed.

 

For more information or enquiries relating to this media release, please use the contacts box below.

Siemens Reference Number:  

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand