Safety Integrated

Siemens Integrated Automation and Control releases ASI F-Link module


138Siemens Integrated Automation and Control has just released the first ever device to directly link safety devices at the actuator level of ASI and be able to individually evaluate them in the Safety PLC.

 

  • Features: Direct connect ASi Safe to Profibus Safe.
  • Benefits: Combine the ease of installation of ASi with the Power of S7 Programming with Profisafe.


ASI F-Link module providing a safe connection from the sensor level on ASi Safe to PROFIsafe on Profibus.


This single device means all devices on the ASI bus can be evaluated by the S7 CPU. Safety devices including Emergency stops, Gates and Light Curtains can be included in the Safety program of an S7 F meaning the ASi devices can now be truly integrated into the higher level PLC.


Cost savings are immediate when using the S7 F PLC as an ASI Master is no longer required. Another Key benefit is that you now have complete PLC functionality for ASi Safety devices making more complex tasks much easier.


Safety outputs are achieved via S7 modules located in the PLC rack or distributed over Profibus or Profinet. The F-Link module is suitable for applications up to and including category 4.

 

F-Link Diagram

Siemens Reference Number:  

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go

Related Links

About Siemens Australia & New Zealand