Home
Contact Siemens
Sitemap

S7-300 / ET200M High Density 64 Channel Digital Modules

 

July 2007

Today’s competitive manufacturing environment means you are constantly under pressure it increase your performance while decreasing costs. The same applies to your control system

 

  • Flexibility to mount control equipment where it is needed – not restricted by networks or architectures
  • Minimize control cabinet space
  • Minimize start up costs and time
  • Minimize ongoing spares and maintenance costs

 

The lastest innovations in the Siemens S7 automation family can help you achieve this.

 

SIMATIC S7-300 and ET 200M I/O stations are highdensity, modular and multi-functional. The contained digital, analogue, safety, positioning and communication modules satisfy the wide range of automation requirements.

 

High Density Digitals
The module range for S7-300 / ET200M has now been expanded to include new higher density 64 channel modules.

 

These modules are:

  • 64 channel digital input module (sink or source)
  • 64 channel digital output module (sink)
  • 64 channel digital output module (source)

 

The 64 channel modules occupy the same space as the existing 32 channel modules effectively halving the cabinet space required. The new 64 channel modules are also more cost effective per channel. This means cost savings in the automation hardware and cabinet construction. Add to this the reduced spares holding due to the commonality of modules between the central controller rack and ET200M remote racks, your total cost of ownership can be significantly improved.

 

 

Installation and wiring
The high density 64 channel digital modules require equally high density wiring options. SIMATIC TOP Connect smart wiring systems ensure the wiring is as compact as the modules themselves. Wiring is fast and error free through preterminated cables that plug in directly to terminal blocks. This replaces the individual wiring and field terminals that normally interfaces the controller I/O to the field wiring.

 

Reduce your Total Cost of Ownership

  • Double density digital modules reduces cabinet space
  • Cost reduction per digital channel
  • Smart wiring improves installation speed and accuracy
  • Modules can be used centrally or in remote I/O stations
  • Minimise spares holding

 

Ordering Information

Part No. Description
6ES7 321-1BP00-0AA0 64DI, DC24V, sinking / sourcing 64 inputs, isolated in groups of 16
6ES7 322-1BP00-0AA0 64DO, DC24V / 0,3A, sourcing 64 outputs, isolated in groups of 16; total current 2A/group; 8A/module
6ES7 322-1BP50-0AA0 64DO, DC24V / 0,3A, sinking 64 outputs, isolated in groups of 16; total current 2A/group; 8A/module
6ES7392-4BB00-0AA0 Connection cable 1m for 64 channel module Packaging Unit = 2 Pcs
6ES7392-4BC50-0AA0 Connection cable 2,5m for 64 channel module Packaging Unit = 2 x 32 Channel Cables
6ES7392-4BF00-0AA0 Connection cable 5m for 64 channel module Packaging Unit = 2 x 32 Channel Cables
6ES7392-1AN00-0AA0 Terminal block Screw Packaging Unit = 2 x 32 Channel Blocks
6ES7392-1BN00-0AA0 Terminal block Spring Packaging Unit = 2 x 32 Channel Blocks

Related Links


Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive
Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive
Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com
|

Solution Areas

Solutions - Go