Solutions for Environment - Climate Control
Home
Contact Siemens
Sitemap

Damper Actuators

Compact, precise and economical products


We offer a complete product range for all types of applications including volume and fire damper actuators, which provide power and flexibility and the best price / performance ratio due to their compact dimensions, precise functioning and good price.

 

Consultants, wholesalers, system houses, craftsmen, building owners, operators and the environment benefit from the technology and reliability offered by our OpenAir™ damper actuators, which have been leading the way for over 20 years.

 

Building automation can only function correctly if each component in the system operates reliably and accurately. The damper actuators are of modular design and excel not only in low power consumption; they also increase the flexibility of the application areas and enable fast implementation of customer requirements, thus ensuring secure and sustained added value of heating, ventilation and air conditioning (HVAC) plant.

 


Details

Our OpenAir™ damper actuators are reliable, powerful solutions for recirculated air, outside air, shutoff, smoke extraction and fire protection dampers, blinds as well as VAV devices, central and compact air conditioning units.

 

Our OpenAir™ Damper Actuators meet the stringent ISO 9001 and ISO 14001 standards, thus satisfying the requirements of a closed quality and ecological cycle. High-quality and simple design are of prime concern from development all the way through to disposal. The actuators are produced based on the sub-assembly principle and undergo integral testing. Each actuator is subjected to extensive final testing after assembly is completed. The OpenAir damper actuators conform to the CE, C-Tick and UL standards and are therefore suited for worldwide use.

 

With standardised dimensions, wiring and mounting concepts, OpenAir™ damper actuators are designed for direct connection and straightforward commissioning. This results in savings in installation expenses. All actuator models are secured with a single fixing screw. The high-torque actuators are equipped with a self-centring shaft adapter, which can be fitted from both sides. This means the actuator can also be easily fitted to short shafts. This patented design does not allow the actuator to move in the longitudinal holder, thus preventing friction and cracking noises.

Features

We offer:

  • Standardised dimensions, wiring and mounting concepts
  • Securing with single fixing screws
  • Compliance with ISO 9001 and ISO 14001 standards

Benefits

Customer benefits include:

  • Complete product range for any type of application
  • Quick installation: low overall costs
  • Rugged housing for added durability
  • Motors with low noise level
  • Certified production for high quality (Siemens meets the stringent ISO 9001 and ISO 14001 standards)
  • Fast delivery
  • Best price / performance ratio

Contact Siemens Australia & New Zealand

Siemens Australia

885 Mountain Hwy
Bayswater VIC 3153
Australia
Tel: 137 222
Fax: 1300 360 222
Email: customercare.au@siemens.com

Siemens New Zealand

55 Hugo Johnston Drive
Penrose, Auckland
New Zealand
Tel: +64 (9) 580 5500
Fax: +64 (9) 580 5501
Email: customercare.nz@siemens.com

|

Solution Areas

Solutions - Go

Latest News

News Centre


Upcoming Events

Events Calendar


Success Stories

Success Stories Overview


Downloads

documentSiemens Business Overview


Related Links

About Siemens Australia & New Zealand